Practibox 3 flush-mounting DIN cabinet - 2 rows of 12 modules - Smoked door - Earth + Neutral terminal blocks
Practibox 3
LEGRAND
Practibox 3 flush-mounting DIN cabinet - 2 rows of 12 modules - Smoked door - Earth + Neutral terminal blocks
REF. 401753
EAN.
3414971257276
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Number of rows | 2 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 85 mm |
Built-in height | 392 mm |
Built-in width | 355 mm |
Inner depth | 77 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 396 mm |
Width | 359 mm |
Depth | 105 mm |
Enclosure capacity (Nb of modules) | 24 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
2 documents
BIM Data
BIM Data
1 document
Agreement
OC / CB-IT-19045
(0.15 Mo)
SELECT AN ACTION