Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
LEGRAND
Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
REF. 404904
EAN.
3245064049047
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 63 A |
Connection type | Screwing |
Mounting method | Other |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 25-25 mm² |
Conductor cross section, output | 25-25 mm² |
Conductor cross section, input AWG | 4-4 |
Conductor cross section, output AWG | 4-4 |
Contact safe | Yes |
---|---|
Height | 35 mm |
Width | 15 mm |
Depth | 20 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Multifunction |
Terminals capacity | 25-25 mm² |
Label space/information surface | No |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION