Distribution enclosure XL3 S 4000 height 2200 mm width 600 mm depth 400 mm
XL³ S 4000
LEGRAND
Distribution enclosure XL3 S 4000 height 2200 mm width 600 mm depth 400 mm
REF. 338022
EAN.
3414970900029
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 574 mm |
---|---|
Height | 2174 mm |
Depth | 374 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Galvanized |
With mounting plate | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
---|---|
With rear door | Yes |
Suitable for metrical mounting | Yes |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of protection (IP) | IP30 |
Degree of protection (NEMA) | Other |
7 documents
Workshop Book
Technical Guide
Workshop Book
Technical Sheet
Instruction Use
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
7 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
PEP
SELECT AN ACTION