Extended front terminals (x 4) - for DPX³ 160
LEGRAND
Extended front terminals (x 4) - for DPX³ 160
REF. 421029
EAN.
3245064210294
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Connection type | Screwing |
Contact safe | No |
Height | 13.7 mm |
---|---|
Width | 18.2 mm |
Depth | 12.9 mm |
4 documents
Workshop Book
Workshop Book
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION