Entry Terminal - for universal 1P+N or 1P Supply busbars
-
LEGRAND
Entry Terminal - for universal 1P+N or 1P Supply busbars
REF. 404905
EAN.
3245064049054
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 100 A |
Connection type | Screwing |
Mounting method | Other |
Number of inputs | 1 |
Number of outputs | 1 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | No |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 4-25 mm² |
---|---|
Conductor cross section, output | 25-25 mm² |
Conductor cross section, output AWG | 4-4 |
Contact safe | Yes |
Height | 37 mm |
Width | 17.5 mm |
Depth | 19 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Multifunction |
Terminals capacity | 4-25 mm² |
Label space/information surface | No |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION