Cage terminals (x4) for DPX³ 630 circuit breaker
DPX³ 1600
LEGRAND
Cage terminals (x4) for DPX³ 630 circuit breaker
REF. 026250
EAN.
3245060262501
DPX³, connection accessory for circuit breaker
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Connection type | Screwing |
Mounting method | Screw |
Contact safe | No |
Height | 26 mm |
---|---|
Width | 31.8 mm |
Depth | 55.9 mm |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
5 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION