Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
LEGRAND
Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
REF. 004867
EAN.
3245060048679
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 160 A |
Connection type | Screwing |
Mounting method | Screw |
Number of outputs | 6 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 50-50 mm² |
---|---|
Conductor cross section, output | 25-25 mm² |
Conductor cross section, input AWG | 1-1 |
Conductor cross section, output AWG | 4-4 |
Contact safe | Yes |
Degree of protection (IP) | IP2X |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Multifunction |
Terminals capacity | 25-25 mm² |
Label space/information surface | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION