Screw Terminal block - 1 x 6 to 25mm² - 14 x 1.5 to 16mm² - length 122 mm
LEGRAND
Screw Terminal block - 1 x 6 to 25mm² - 14 x 1.5 to 16mm² - length 122 mm
REF. 004805
EAN.
3245060048051
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 90 A |
Connection type | Screwing |
Mounting method | Screw |
Number of inputs | 1 |
Number of outputs | 14 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 6-25 mm² |
---|---|
Conductor cross section, output | 1.5-16 mm² |
Contact safe | No |
Height | 10.5 mm |
Width | 122 mm |
Depth | 6.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Multifunction |
Terminals capacity | 1.5-25 mm² |
Label space/information surface | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION