Mosaic™ - Smart Bluetooth configuration gateway for multi-application configuration tool
Mosaic™
LEGRAND
Mosaic™ - Smart Bluetooth configuration gateway for multi-application configuration tool
REF. 088240
EAN.
3414971406193
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With manual transmitter | No |
---|---|
Wall-mounted transmitter | No |
Window transmitter | No |
Signal transmission | Radio control/infrared |
Number of channels | 4 |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 9005 |
Transparent | Yes |
Range | 65 m |
Suitable for switch | No |
Suitable for dimmer | Yes |
Suitable for venetian shutter switch | No |
Suitable for indication element | No |
Suitable for movement sensor | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
---|---|
Width | 63.85 mm |
Height | 136.8 mm |
Depth | 44.6 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP00 |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-30 °C |
Voltage type | DC |
Nominal voltage | 4.8-5.2 V |
Antimicrobial treatment | No |
Fitted with USB plug | Yes |
Contains Batteries and/or Accumulator | Yes |
Remote opening of gate / Electric door opener | No |
IEC code (Pack1) | AAA |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 3 |
Single Element weight (Pack1) | 34 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
4 documents
Instruction Use
Technical Sheet
Technical Guide
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
Agreement
Decl. UE RED-A 3810 A
(0.14 Mo)
2 documents
Use case Firmware
Use case Firmware
SELECT AN ACTION