EMS CX3 Universal signalling module 3 LEDs
EMS CX³
LEGRAND
EMS CX3 Universal signalling module 3 LEDs
REF. 414930
EAN.
3414970805157
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of indicator lights | 3 |
---|---|
Colour lens | Other |
Type of lamp socket | LED |
With light source | Yes |
Rated operating voltage Ue | 12-12 V |
Voltage type | DC |
Type of electric connection | Other |
Construction type lens | Rectangular |
Type of lens | High |
Hole diameter | 14 mm |
---|---|
Width opening | 14.276 mm |
Height opening | 4.272 mm |
With front ring | No |
Material front ring | Plastic |
Colour front ring | Other |
Degree of protection (IP) | IP40 |
Degree of protection (NEMA) | Other |
Estimated bulb life | 100000 h |
17 documents
Technical Sheet
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
Technical Sheet
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION