Rotary handle - direct on electronic DPC³ - for emergency use
LEGRAND
Rotary handle - direct on electronic DPC³ - for emergency use
REF. 421003
EAN.
3245064210034
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Red |
---|---|
Suitable for emergency stop | Yes |
With extension shaft | No |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |
5 documents
Workshop Book
Workshop Book
Instruction Use
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION