تجاوز إلى المحتوى الرئيسي
Logo print

IP30 finishing kit for XL3 S 630 enclosures height 750 mm

XL³ S 630 LEGRAND

IP30 finishing kit for XL3 S 630 enclosures height 750 mm

REF. 337960 EAN. 3414970928856
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Grid profile
Width 36.75 mm
Height 823.5 mm
Depth 17 mm
Material Metal
Colour White
RAL-number 9003

1 document
Instruction Use
LE09711AB.pdf pdf (0.45 Mo)
1 document
Catalogue Commercial Page
ex223001_0334.pdf pdf (0.06 Mo)
6 documents
Agreement
LOVAG-IT 18.129 (0.57 Mo)
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.130 (0.56 Mo)
PEP
LGRP-00471-V01.01-EN.pdf pdf (1.01 Mo)
Agreement
LOVAG-IT 18.138 (1.11 Mo)
Agreement