Direct rotary handle for DPX-IS 250 isolating switch - left-hand side mounting
DPX³ 630
LEGRAND
Direct rotary handle for DPX-IS 250 isolating switch - left-hand side mounting
REF. 026690
EAN.
3245060266905
DPX-IS, equipment for isolating switches
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Red |
---|---|
Suitable for emergency stop | Yes |
With extension shaft | No |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |
5 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION