Rotary handle - vari-depth for DPX-IS 1600 - standard
LEGRAND
Rotary handle - vari-depth for DPX-IS 1600 - standard
REF. 026589
EAN.
3245060265892
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | Yes |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION