Isolating support for xl³ - 1 bar per pole - up to 400 A - Flat position
-
LEGRAND
Isolating support for xl³ - 1 bar per pole - up to 400 A - Flat position
REF. 037315
EAN.
3245060373153
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Module rack |
---|---|
Suitable for enclosure building width | 433 mm |
Suitable for enclosure building height | 49 mm |
Suitable for enclosure building depth | 24 mm |
Width | 433 mm |
Height | 49 mm |
---|---|
Depth | 24 mm |
Material | Plastic |
Colour | Grey |
RAL-number | 737 |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION