Isolating support for XL³ - 1 bar/pole - up to 400 A - Vertical busbars at back
XL³
LEGRAND
Isolating support for XL³ - 1 bar/pole - up to 400 A - Vertical busbars at back
REF. 037310
EAN.
3245060373108
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 20 mm |
Height | 100 mm |
Depth | 270 mm |
---|---|
Material | Plastic |
Colour | Black |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION