Depth adjustment kit (4 lugs) - for Marina cabinets depth from 200 mm
LEGRAND
Depth adjustment kit (4 lugs) - for Marina cabinets depth from 200 mm
REF. 036242
EAN.
3245060362423
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1200 mm |
Suitable for enclosure building depth | 300 mm |
Width | 40 mm |
Height | 50 mm |
---|---|
Depth | 35 mm |
Max. load capacity | 144 kg |
Material | Metal |
Colour | Zinc |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION