Sectioned uprights (2) Lina 25 - for cabinets height 800 mm - L. 737 mm
LEGRAND
Sectioned uprights (2) Lina 25 - for cabinets height 800 mm - L. 737 mm
REF. 036155
EAN.
3245060361556
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 1000 mm |
Suitable for enclosure building height | 800 mm |
Suitable for enclosure building depth | 400 mm |
Width | 29 mm |
Height | 737 mm |
---|---|
Depth | 17 mm |
Max. load capacity | 120 kg |
Material | Metal |
Colour | Zinc |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION