DPX³160 thermal magnetic release circuit breaker, 3 poles, with rated current of 16A and breaking capacity 25kA
DPX³ 160
LEGRAND
DPX³160 thermal magnetic release circuit breaker, 3 poles, with rated current of 16A and breaking capacity 25kA
REF. 420040
EAN.
3245064200400
DPX³, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 16 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 25 kA |
Overload release current setting | 12.8-16 A |
Adjustment range short-term delayed short-circuit release | 400-400 A |
Adjustment range undelayed short-circuit release | 400-400 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
6 documents
Workshop Book
Technical Guide
Instruction Use
Technical Sheet
Workshop Book
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
4 documents
Agreement
OC / CB-71483
(2.58 Mo)
Agreement
OC / CB-SE-101777A1
(0.15 Mo)
PEP
Agreement
OC / CB-71479
(2.53 Mo)
SELECT AN ACTION