Rear and side panels XL³ 4000/6300 - height 2200 mm - width 975 mm
XL³ 4000
LEGRAND
Rear and side panels XL³ 4000/6300 - height 2200 mm - width 975 mm
REF. 020850
EAN.
3245060208509
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building height | 2200 mm |
Height | 2200 mm |
Material | Metal |
---|---|
Colour | Grey |
RAL-number | 7035 |
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
4 documents
BIM Data
BIM Data
BIM Data
BIM Data
3 documents
Agreement
LOVAG-IT 13.045
(0.12 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION