Arteor™ - LED 24 V - red - for indicator switch Arteor
Arteor™
LEGRAND
Arteor™ - LED 24 V - red - for indicator switch Arteor
REF. 572457
EAN.
3245065724578
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 0.8-0.8 W |
---|---|
Lamp voltage | 24-24 V |
Socket | Other |
Lamp shape | Other |
Krypton | No |
---|---|
Xenon | No |
Suitable for pointer | Yes |
Nominal current | 3.4 mA |
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-FR_718660
(0.49 Mo)
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
Agreement
OC / CB-581140/A1
(3.05 Mo)
SELECT AN ACTION