Accessory for the installation of external panels to adjust the visual field by a 30˚ angle.
LEGRAND
Accessory for the installation of external panels to adjust the visual field by a 30˚ angle.
REF. 369597
EAN.
3414970829696
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method indoor station | Flush-mounted |
---|---|
Colour outdoor station | Silver |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 60 mm |
Height | 116 mm |
---|---|
Depth | 31 mm |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Fitted with rainproof plate protection | Yes |
Vertical fixing center distance | 1600-1650 mm |
Connected object | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION