On-line double conversion UPS - 10000 VA - 9000 W- backup time 10 min
LEGRAND
On-line double conversion UPS - 10000 VA - 9000 W- backup time 10 min
REF. 310131
EAN.
3245063101319
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 195-280 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 1 |
Output voltage | 220-240 V |
Secondary frequency | 50-60 Hz |
Output effective power | 9000 W |
Output apparent power | 10000 VA |
Number of phases secondary | 1 |
SNMP | Yes |
Voltage type | AC |
Height | 716 mm |
Width | 275 mm |
Depth | 776 mm |
Weight | 114 kg |
---|---|
Bridging time full load | 8 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 1.5 % |
Output power factor | 0.9 |
Overall efficiency | 91 % |
Efficiency in eco-mode | 97 % |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Fixed connection |
Number of output connections fixed connection | 1 |
3 documents
Technical Sheet
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION