Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035
LEGRAND
Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035
REF. 034804
EAN.
3245060348045
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 10 mm |
---|---|
Width | 138 mm |
Height | 138 mm |
For max. number of fans | 2 |
Material | Steel |
Surface finishing | Lacquered |
With built-in filter | Yes |
---|---|
Mounting method | Screw mounting |
Degree of protection (IP) | IP32 |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION