Air circulation kit - 160 mᄈ/h - for heat regulation
LEGRAND
Air circulation kit - 160 mᄈ/h - for heat regulation
REF. 036574
EAN.
3245060365745
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fans | 1 |
---|---|
Operating voltage AC 50 Hz | 230-240 V |
Operating voltage AC 60 Hz | 230-240 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | No |
Air circulator | Yes |
Roof ventilator | No |
With filter | No |
Volume flow, freeblowing | 160 m³/h |
Rated power | 18 W |
---|---|
EMC-version | No |
Degree of protection (IP) | IP20 |
Mounting method | Screw mounting |
Suitable for 19 inch rack mounting | No |
Colour | Black |
Width | 164 mm |
Height | 51 mm |
Depth | 135 mm |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION