Document holder - flexible transparent plastic - self adhesive - 320x220 mm
LEGRAND
Document holder - flexible transparent plastic - self adhesive - 320x220 mm
REF. 009799
EAN.
3245060097998
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wiring diagram holder |
---|---|
Material | Plastic |
Suitable for enclosure building width | 226 mm |
Colour | Other |
---|---|
Transparent | Yes |
Self adhesive mounting | Yes |
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION