Hole saw diam 80
LEGRAND
Hole saw diam 80
REF. 088508
EAN.
3414971414006
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Diameter | 80 mm |
---|---|
Cutting depth | 51 mm |
Centre drill diameter | 6.35 mm |
Hole edge core drill | No |
Suitable for gypsum-cardboard | Yes |
Suitable for wood | Yes |
Suitable for plastic | No |
Suitable for fibre optic | No |
Suitable for aluminium | No |
Suitable for brass | No |
---|---|
Suitable for stainless steel | No |
Suitable for cast iron | No |
Suitable for non-ferrous metals | No |
Suitable for steel | No |
Depth | 93 mm |
Holding system | Other |
Storage temperature | -10-70 °C |
Colour | Yellow |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION