Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+N+E
P 17 Tempra
LEGRAND
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+N+E
REF. 057299
EAN.
3245060572990
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | 1x63A5p400V |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP66 |
Military model | No |
Colour | Grey |
Height | 550 mm |
Width | 125 mm |
Depth | 175 mm |
2 documents
Instruction Use
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION