Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 16 A - 2P+E
P 17 Tempra
LEGRAND
Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 16 A - 2P+E
REF. 056661
EAN.
3245060566616
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | 1x16A xp xxxV |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | IP66 |
Military model | No |
Colour | Grey |
Height | 300 mm |
Width | 125 mm |
Depth | 155 mm |
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION