Padlock for locking in "open" position - for DPX³ and DPX³ HP
LEGRAND
Padlock for locking in "open" position - for DPX³ and DPX³ HP
REF. 421049
EAN.
3245064210492
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Other |
---|---|
Toggle | Yes |
Padlock locking | Yes |
Espagnolette locking (3-point locking) | No |
---|---|
Type of closure | Other |
6 documents
Workshop Book
Technical Guide
Workshop Book
Instruction Use
Workshop Book
Workshop Book
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION