Locking handle No 405 for XL3 S 4000 doors
XL³S
LEGRAND
Locking handle No 405 for XL3 S 4000 doors
REF. 339718
EAN.
3414970909541
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Toggle handle |
---|---|
Toggle | Yes |
Padlock locking | No |
Espagnolette locking (3-point locking) | Yes |
---|---|
Type of closure | Cylinder |
4 documents
Workshop Book
Instruction Use
Technical Sheet
Workshop Book
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION