Set of 2 vertical cable managers panels for Linkeo 42U 800mm wide cabinets
Linkeo
LEGRAND
Set of 2 vertical cable managers panels for Linkeo 42U 800mm wide cabinets
REF. 646426
EAN.
3414970968272
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable bracket |
---|---|
Material | Other |
Suitable for 19 inch mounting | No |
Width | 110 mm |
Number of height units | 42 |
Colour | Black |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION