Faceplate for DPX3 125 HP 4 Poles horizontal mounting in XL3 S 630 & XL3 S 4000 36 modules enclosures
XL³S
LEGRAND
Faceplate for DPX3 125 HP 4 Poles horizontal mounting in XL3 S 630 & XL3 S 4000 36 modules enclosures
REF. 338557
EAN.
3414970903082
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 700 mm |
---|---|
Height | 150 mm |
Suitable for enclosure building width | 800 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
3 documents
Workshop Book
Technical Sheet
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION