Synergy™ Sleek - TV-R-SAT socket Glossy gold
Synergy™
LEGRAND
Synergy™ Sleek - TV-R-SAT socket Glossy gold
REF. 832443
EAN.
3414970663122
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
DAB+ | Yes |
Mounting method | Flush-mounted |
Cover | Full cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 3 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Radio frequency band | 87.5-240 MHz |
SAT frequency band | 950-2400 MHz |
Colour | Gold |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 28 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION