Faceplate for DPX3 630 4 Poles with e.l.c.bs vertical mounting in XL3 S 630 & XL3 S 4000 16 modules enclosures
XL³S
LEGRAND
Faceplate for DPX3 630 4 Poles with e.l.c.bs vertical mounting in XL3 S 630 & XL3 S 4000 16 modules enclosures
REF. 338771
EAN.
3414970905048
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 350 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 450 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
3 documents
Workshop Book
Workshop Book
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
9 documents
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.137
(1.04 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION