Metal faceplate XL³ 4000 - DPX 630 draw-out+elcb - horizontal - hinges and locks
LEGRAND
Metal faceplate XL³ 4000 - DPX 630 draw-out+elcb - horizontal - hinges and locks
REF. 021219
EAN.
3245060212193
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 300 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION