Metal faceplate XL³ 4000 - 1 DMX³ 2500 4P/1 DMX³ 4000 4P/ 1 DMX³-I4000-W=600
LEGRAND
Metal faceplate XL³ 4000 - 1 DMX³ 2500 4P/1 DMX³ 4000 4P/ 1 DMX³-I4000-W=600
REF. 020939
EAN.
3245060209391
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
5 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION