Metal faceplate XL³ 800/4000 - for DPX 630 vertical - captive screws - 24 modules
LEGRAND
Metal faceplate XL³ 800/4000 - for DPX 630 vertical - captive screws - 24 modules
REF. 020922
EAN.
3245060209223
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
Material | Steel |
Surface finishing | Powder coating |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-40 °C |
---|---|
Storage temperature | -5-40 °C |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Label space/information surface | No |
2 documents
Workshop Book
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
7 documents
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
PEP
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION