Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 300 mm
LEGRAND
Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - heigth 300 mm
REF. 020844
EAN.
3245060208448
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 300 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
1 document
Workshop Book
1 document
Catalogue Commercial Page
7 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
PEP
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION