Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
LEGRAND
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
REF. 001965
EAN.
3245060019655
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 335.5 mm |
---|---|
Height | 148.5 mm |
Suitable for enclosure building width | 450 mm |
Suitable for enclosure building height | 822 mm |
Number of height units | 1 |
Material | Plastic |
Surface finishing | Untreated |
---|---|
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-70 °C |
Colour | Grey |
RAL-number | 746 |
Label space/information surface | No |
2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION