Base - for Colring cable ties max. width 20 mm - self-adhesive - black
Colring™
LEGRAND
Base - for Colring cable ties max. width 20 mm - self-adhesive - black
REF. 032068
EAN.
3245060320683
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 38 mm |
---|---|
Width | 38 mm |
Height | 9.5 mm |
Suitable for cable tie width to | 20 mm |
Type of fastening | Glue and screw |
Diameter mounting hole | 4.5 mm |
---|---|
Material | Plastic |
Material quality | Polyamide (PA) |
Operating / setting temperature | -40-90 °C |
Colour | Black |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION