Plug base - for Colson cable ties - standard - Ø8 mm drilling
Colson™
LEGRAND
Plug base - for Colson cable ties - standard - Ø8 mm drilling
REF. 031955
EAN.
3245060319557
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 43.5 mm |
---|---|
Suitable for cable tie width to | 9 mm |
Type of fastening | Push fit plug |
Diameter mounting hole | 8 mm |
Material | Plastic |
---|---|
Material quality | Polyamide (PA) |
Operating / setting temperature | -25-85 °C |
Colour | Black |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION