Batibox - Flush-mounting box - with cover for strip light - masonry
Batibox
LEGRAND
Batibox - Flush-mounting box - with cover for strip light - masonry
REF. 089246
EAN.
3245060892463
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Facing brickwork |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | Other |
Diameter | 50 mm |
Depth | 41-41 mm |
Inner depth | 40 mm |
For number of electric fittings | 0 |
With screws | Yes |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | Yes |
Housing feed-through by step membrane | No |
For tube diameter | 16/20 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | No |
Number of inlets | 2 |
Number of included spouts | 0 |
---|---|
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP20 |
Cover model | Construction protective cover |
Transparent cover | No |
Cover attachment | Snapped on |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Cable support | Not applicable |
1 document
Catalogue Commercial Page
SELECT AN ACTION