Mosaic™ - TV socket - single - male Ø9.52 mm - 2 modules - alu
Mosaic™
LEGRAND
Mosaic™ - TV socket - single - male Ø9.52 mm - 2 modules - alu
REF. 079292
EAN.
3245060792923
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Type of fastening | Snap mounting (engagement) |
Colour | Aluminium |
Surface protection | Lacquered |
Surface finishing | Glossy |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK03 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 32.5 mm |
Min. depth of built-in installation box | 23.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION