Roof for Atlantic metal cabinet - steel - width 400 mm x depth 200 mm - RAL 7035
LEGRAND
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 200 mm - RAL 7035
REF. 036552
EAN.
3245060365523
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 400 mm |
Height | 30 mm |
Depth | 220 mm |
Suitable for enclosure building width | 400 mm |
Suitable for enclosure building depth | 200 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION