Roof - for Marina enclosures width 800 x depth 400 mm
LEGRAND
Roof - for Marina enclosures width 800 x depth 400 mm
REF. 036297
EAN.
3245060362973
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 794 mm |
Height | 129 mm |
Depth | 521 mm |
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 400 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION