Roof - for Marina cabinets width 600 x depth 300 - IK10
LEGRAND
Roof - for Marina cabinets width 600 x depth 300 - IK10
REF. 036294
EAN.
3245060362942
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 612 mm |
Height | 79 mm |
Depth | 360 mm |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 300 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION