Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x140 mm
LEGRAND
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x140 mm
REF. 092122
EAN.
3245060921224
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting box |
---|---|
Equipped with | Other |
Shape | Rectangular |
Mounting method | Universal |
Mounting in the soil | No |
Mounting under water | No |
For tube diameter | Other |
Inlet from the rear | No |
Length | 220 mm |
Width | 170 mm |
Depth | 140 mm |
Height | 140 mm |
Tackable | No |
Number of inlets | 0 |
Type of housing feed-through | Other |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Grey |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | 4 |
Cover model | Other |
---|---|
Transparent cover | No |
Cover attachment | Screwed |
Castable | No |
With casting compound | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Weatherproof | No |
Operating / setting temperature | -20-50 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Degree of impact strength (IK) | IK07 |
Storage temperature | -20-50 °C |
RAL-number | 7035 |
Antimicrobial treatment | No |
Label space/information surface | No |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 200-200 mm |
Horizontal fixing center distance | 140-140 mm |
4 documents
Technical Guide
Technical Sheet
Technical Sheet
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION