تجاوز إلى المحتوى الرئيسي
Logo print

Cable category 5e U/UTP 4 pairs PVC Euroclass Eca 305 meters grey

Linkeo C LEGRAND

Cable category 5e U/UTP 4 pairs PVC Euroclass Eca 305 meters grey

REF. 632715 EAN. 3414970306906
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type U/UTP
Duplex No
Conductor material Copper
Conductor surface Bare
Diameter conductor 0.46 mm
Nominal cross section conductor 0.17 mm²
AWG size Other
Conductor category Class 1 = solid
Number of cores 8
Number of stranding elements 4
Stranding element Pairs
Material core insulation Other
Specification core insulation Polyethylene (PE)
Core identification according to HD 308 S2 No
Core identification Colour
Screen over stranding element None
Stranding Bundle
Screen over stranding None
Longitudinal water blocking cable No
Radial water blocking cable Yes
Suitable for underground installation No
Approved type of underground installation Other
Protective sheath None
Material outer sheath Polyvinyl chloride (PVC)
Specification material outer sheath Polyethylene (PE)
Colour outer sheath Brown
Armouring/reinforcement None
Cable geometry Round
Flame retardant according to IEC 60332-1-2 Yes
Flame retardant according to IEC 60332-3-21 (Cat A F/R) No
Flame retardant according to IEC 60332-3-22 (Cat A) No
Flame retardant according to IEC 60332-3-23 (Cat B) No
Flame retardant according to IEC 60332-3-24 (Cat C) No
Flame retardant according to IEC 60332-3-25 (Cat D) No
Low smoke according to EN IEC 61034-2 No
Halogen free according to EN IEC 60754-1 No
Halogen free according to EN IEC 60754-2 No
Halogen free according to EN IEC 60754-3 No
Reaction-to-fire according to EN 13501-6: Class Eca
Reaction-to-fire according to EN 13501-6: Smoke production None
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles None
Reaction-to-fire according to EN 13501-6: Acidity None
Circuit integrity according to IEC 60331-23 No
Oil resistant according to EN IEC 60811-404 No
Outer diameter approx. 4.8 mm
Min. permitted bending radius, moving application with forced guidance 39 mm
Min. permitted bending radius, moving application/free movement 19 mm
Permitted cable outer temperature during assembling/handling 0-50 °C
Permitted cable outer temperature after assembling without vibration -20-60 °C
Category 5E
NVP value 67 %
UV resistant No
Certified for shipboard application No
Suitable as telephone cable Yes
Suitable as computer data cable Yes
Suitable as signalling cable No
Suitable for use as security alarm cable No
Drain wire No
With rip cord No
Cable width approx. 4.8 mm
Cable height approx. 4.8 mm
Characteristic impedance 100 Ohm
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Storage temperature -20-60 °C
RAL-number 8024

2 documents
Technical Sheet
S000099458EN-01.pdf pdf (0.09 Mo)
Technical Sheet
S000099458FR-01.pdf pdf (0.09 Mo)
1 document
Catalogue Commercial Page
ex223001_0942.pdf pdf (0.06 Mo)
4 documents
Agreement
PEP
LGRP-01499-V01.01-EN.pdf pdf (0.78 Mo)
Agreement
DOP