Black external indicator with badge reader
LEGRAND
Black external indicator with badge reader
REF. 048776
EAN.
3414971201583
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 0 |
Number of buttons | 2 |
With LED indication | Yes |
With label area | No |
With display | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9017 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
---|---|
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 55 mm |
Width | 129 mm |
Height | 93 mm |
Depth | 42 mm |
Built-in depth | 30 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 12 mA |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 0-6 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Addressable | Yes |
Connected object | No |
Operating method | SCS |
Programmable | Yes |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION